IESNA:LM-63-2002
[TEST]P1056043
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1142
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
816.9 808.9 806.5 800.1 790.4 779.2 765.6 749.6 732.8 712.8
691.1 668.7 643.9 618.3 591.8 564.6 536.6 509.3 478.1 450.1
419.6 389.2 359.6 328.4 297.9 266.7 235.5 204.2 172.2 141.8
112.1 83.3 56.9 32.8 12 0 0
816.9 818.5 812.9 802.5 788 771.2 749.6 726.4 700.7 671.9
643.1 611.9 579 545.4 510.1 474.9 438.9 402.8 366.8 331.6
293.9 258.7 223.4 188.2 153.8 120.9 90.5 61.7 37.6 19.2
12 6.4 2.4 0.8 0 0 0
816.9 810.5 799.3 782.4 759.2 731.2 699.9 665.5 627.9 587
545.4 501.3 457.3 411.6 366.8 323.5 279.5 237.9 197 157.8
122.5 89.7 59.3 32 16 12.8 8.8 5.6 3.2 1.6
0.8 0.8 0 0 0 0 0
816.9 811.3 795.3 772 741.6 705.6 667.1 622.3 574.2 523.8
473.3 422.1 370 321.9 273.1 226.6 182.6 141 104.9 71.3
41.6 18.4 13.6 10.4 8 4.8 3.2 1.6 0.8 0.8
0.8 0.8 0 0 0 0 0
816.9 812.1 798.5 772.8 739.2 699.9 656.7 609.5 558.2 503.7
449.3 394 341.2 289.9 240.3 193 149.8 110.5 76.1 44.8
19.2 14.4 11.2 8 5.6 3.2 2.4 0.8 0.8 0.8
0 0 0 0 0 0 0
